Overview
Product Details
Demonstration circuit 1320 is a high power density step-down DC/DC converter featuring the LTC3608EWKG (DC1320A-A) or the LTC3609EWKG (DC1320A-B) high current, high input voltage monolithic DC/DC step-down converter. The input voltage of the DC1320A-A is from 5V to 20V and it provides a jumper-selectable output voltage of 1.5V, 1.8V, 2.5V, or 3.3V @ 8A.
Applicable Parts
Documentation
Design & Integration Files (1)
Demo Board Schematic (1)
Evaluation Kit Manuals (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.