-
DC1277A - Schematic9/24/2009PDF39K
Overview
Product Details
Demo Circuit 1277A is a demo board that features the LTC3670, a triple power supply composed of a 400mA synchronous buck regulator and two 150mA low dropout linear regulators (LDOs). The input supply range is 2.5V to 5.5V and it provides 1.2V @ 400mA, 2.8V @ 150mA and 3.3V @ 150mA. The output regulation of the LDOs is subject to the dropout requirements based on the supply voltage.
Applicable Parts
Documentation & Resources
-
DC1277A - Demo Manual9/24/2009PDF381K
-
DC1277A - Design File9/24/2009ZIP646K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.