Overview

Product Details

DC1232A: Demo Board for the LT3437 - High Voltage 500mA, 200kHz Step-Down Switching Regulator with 100µA Quiescent Current


 


Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.