Overview

Product Details

Demonstration circuit 1215 is a step-down converter, using the LTC3605 monolithic synchronous buck regulator. The DC1215A has a maximum input voltage 15V, and is capable of delivering up to 5A of output current at a minimum input voltage of 4V. The output voltage of the DC1215A can be set as low as 0.6V, the reference voltage of the LTC3605.



Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.