Overview

Product Details

Demonstration circuit 1200 is a 60V, 100kHz, monolithic step-down DC/DC switching converter using the LT3430-1. The circuit is designed for a 5.5V to –60V input, and provides a 3.3V output at 2A load current.

Applicable Parts