-
DC1194A - Schematic9/24/2009PDF21K
Overview
Product Details
Demonstration circuit DC1194A features the LTM8020, a 200mA DC/DC step-down μModule® regulator. The board is preset to deliver a 3.3V output at up to 200mA load current from an input voltage from 4.5V up to 36V. The output voltage may be modified by simply changing one resistor.
Applicable Parts
Documentation & Resources
-
DC1194A - Demo Manual3/4/2011PDF525K
-
DC1194A - Design File9/24/2009ZIP859K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.