Overview

Product Details

Demonstration circuit DC1180 is a dual output regulator consisting of two identical constant frequency step-down converters, based on the LTC3407A monolithic dual synchronous buck regulator in the 3 × 3 DFN-10 package. The LTC3407A is similar to the LTC3407 but has a lower ripple Burst Mode operation and includes an optional external soft-start. The DC1180 has an input voltage range of 2.5V to 5.5V, and either output is capable of delivering up to 600mA of output current. In Burst Mode® operation, the DC supply current is typically only 25 µA (per channel) at no load, and less than 1 µA in shutdown. The DC1180 is a very efficient circuit: up to 96% for either circuit.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.