Overview

Product Details

Demonstration circuit 1167 is a monolithic step-down DC/DC switching regulator featuring the LT3685 in the MSOP-10 exposed pad package. The demo board provides 5V @ 2A from a 6.3V to 38V input and has transient protection up to 60V. The demo boards default switching frequency is 500kHz, but the LT3685 has a SYNC pin which allows frequency synchronization to an external clock over a 250kHz to 2MHz range.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.