Overview

Product Details

Demonstration circuit 1124 is an LED Driver with Integrated Schottky featuring the LT3591. The LT3591 is a fixed frequency step-up current mode DC/DC converter that drives up to ten white LEDs in series at 20mA. The input voltage range of the demo board is from 3V to 9V. 42V (typical) LED open circuit protection is provided.


The high side current sensing feature of the LT3591 allows “one wire” current source, i.e. the low side of the LED string can return to ground anywhere. 



Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.