Overview

Product Details

DC1120A: Demo Board for LT5538 40MHz to 3.8GHz RF Power Detector with 75dB Dynamic Range


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.