-
DC1092A - Schematic9/24/2009PDF39K
Overview
Product Details
Demonstration circuit 1092 is a monolithic step-down DC/DC switching converter featuring the LT1933H in the 2×3 DFN-6 package and operating over the H-grade temperature range. The board is optimized for 3.3V output at up to 500mA load current and requires an input voltage ranging from 4.5V to 36V.
Applicable Parts
Documentation & Resources
-
DC1092A - Demo Manual9/24/2009PDF261K
-
DC1092A - Design File9/24/2009ZIP521K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.