Overview

Product Details

DC1057A: Demo Board for the LT6411 650MHz Differential ADC Driver/Dual Selectable Gain Amplifier and LTC2249 14-Bit, 80Msps Low Power 3V ADC.

Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.