-
DC1048A - Schematic9/24/2009PDF26K
Overview
Product Details
DC1048A: Demo Board for the LT5575 800MHz to 2.7GHz High Linearity Direct Conversion Quadrature Demodulator.
Applicable Parts
Documentation & Resources
-
DC1048A - Demo Manual9/24/2009PDF137K
-
DC1048A - Design File9/24/2009ZIP636K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.