Overview
Product Details
Demonstration circuit 1031A-B is a 36V-72Vin, synchronous forward converter featuring the LTC3725 forward converter and the LTC3726 secondary-side controller. This circuit was designed specifically to attain a high current, low ripple, synchronously rectified forward converter to efficiently power 3.3V loads at up to 20A from a typical telecom input voltage range. This circuit features secondary side control of the supply eliminating the need for an optocoupler.
Documentation & Resources
-
DC1031A-B - Schematic2/19/2011PDF40K
-
DC1031A-B - Demo Manual2/19/2011PDF534K
-
DC1031A-B - Design File2/19/2011ZIP1M