Overview

Product Details

DC1016A-A - Demo Board for: LT6557 - 500MHz, 2200V/µs Gain of 2, Single Supply Triple Video Amplifier with Input Bias Control

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.