Overview
Product Details
Demonstration circuit SCP-LT3463-EVALZ is a dual output DC-DC converter designed to create a dual polarity regulated voltage for powering several signal chains. The positive regulator is a boost converter (with 20V output) while the other is an inverting charge pump (with –20V output).
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-FILTER-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT3463. Please refer to the LT3463 data sheet for a complete description of the part.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
SCP-LT3463-EVALZ - Demo Manual (Rev. 0)2/1/2021PDF1 M
-
SCP-LT3463-EVALZ - Design Files2/1/2021ZIP2 M