Overview

Features and Benefits

  • Integrated IC Minimizes Board Area and Layout
  • Input Voltage Range from 3.5V to 22V
  • User-Programmable Settings Through I2C
  • 2.1MHz Fixed-Frequency Switching
  • RESET Pin for OV/UV Detection and Other Diagnostics
  • MAX32625PICO Mounted for I2C Interface
  • Proven PCB Layout
  • Fully Assembled and Tested

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.

Product Details

The MAX25252 evaluation kit (EV kit) provides a proven design to evaluate the MAX25252 five-output ASIL B PMIC. The EV kit can test each of the outputs to full load. I2C communication is used to configure the MAX25252 and monitor the IC status. A PC-to-I2C interface (such as the MAX32625PICO, which is mounted onto the EV kit) and software for reading and writing to I2C registers (such as the MAX25252EVKIT software) simplifies testing.

Markets and Technologies

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.