User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 15.3 W into 4 Ω at 12 V 1% THD + N
Product Details
The EVAL-SSM3525Z is an evaluation board for the SSM3525, which is an integrated mono 30 W, high efficiency, stereo Class-D audio amplifier with digital input. The application circuit requires a few external components and can operate from a single 4.5 V to 17 V supply. It is capable of delivering 15.3 W of continuous output power into a 4 Ω load from a 12 V power supply, with <1% total harmonic distortion plus noise (THD + N).The SSM3525 features a high efficiency, low noise modulation scheme that requires no external inductor/capacitor (LC) output filters. This scheme continues to provide high efficiency even at low output power.
The SSM3525 operates with 92.1% efficiency at 9 W into an 8 Ω load, and it has a typical output noise voltage of 37.5 μV rms, A weighted.
User Guide UG-1183 describes how to configure and use the EVAL-SSM3525Z evaluation board. Read this user guide in conjunction with the SSM3525 data sheet, which provides specifications, internal block diagrams, register map, and application guidance for the amplifier IC.
Markets and Technologies
Applicable Parts
Package Contents
- USBi USB interface board
- USB cable
- EVAL-SSM3525Z evaluation board