Overview

Features and Benefits

  • Measure from 1 up to 4 sensor channels
  • Selectable SPI, I2C, or UART communication
  • 10-Pin JTAG/SWD connector for easy programming
  • Form Factor Compatible with Arduino

Product Details

The EVAL-M355-ARDZ-INT board allows for sensors designed for the ADuCM355 to be connected to various Arduino shield compatible form factor development kits. This board currently support the EVAL-ADICUP3029 as the primary development kit for the complete solution.

Up to four channels of sensors based on the ADuCM355 can be used simultaneously using the EVAL-M355-ARDZ-INT. The sensor boards themselves can also be reprogrammed using the EVAL-M355-ARDZ-INT and the 10-Pin JTAG/SWD header provided on the board along with the switch provided on the board.

Related Hardware (3)

Development Platform

Reference Designs

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.