Overview
Features and Benefits
- EVAL-LTC3313EV-A-Z evaluation board
- Transient circuit included for load transient evaluation
- EMI filter included to reduce noise in EMI emission tests
- MODE pin pull-up option for pulse-skipping mode evaluation
Product Details
The EVAL-LTC3313EV-A-Z features the LTC3313, 15 A low voltage synchronous step-down Silent Switcher® that operates as a 2 MHz, 2.25 V to 5.5 V input, 1.2 V, 15 A output buck regulator. The LTC3313 supports an output voltage (VOUT) from 0.5 V to the input voltage (VIN) with operating frequencies from 500 kHz up to 5 MHz. The LTC3313 is a compact, ultralow emission, high-efficiency, and high speed synchronous monolithic step-down switching regulator. The Silent Switcher technology optimizes fast-current loops and makes it easier to minimize electromagnetic interference (EMI) and electromagnetic compatibility (EMC) emissions. The minimum on-time of 35 ns typical enables high VIN to low VOUT conversion at a high frequency.
The EVAL-LTC3313EV-A-Z runs in forced continuous mode with a 2 MHz switching frequency (fSW); however, it can be configured to run at different switching frequencies or in pulse-skipping mode. The LTC3313 oscillator can also synchronize to an external clock using a MODE/SYNC turret, with the EVAL-LTC3313EV-A-Z default setup. Figure 4 in the user guide shows the efficiency and power loss of the EVALLTC3313EV-A-Z with a 3.3 V input in both operation modes.
The EVAL-LTC3313EV-A-Z also has an EMI filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board-EVAL-LTC3313EV-A-Z is shown in the EMI Test Results section of the user guide. The red lines in the EMI performance graphs illustrate the CISPR25 Class 5 peak limits for the conducted and radiated emission tests. The LTC3313 data sheet gives a complete description of the device and its application information. The data sheet must be read in conjunction with the evaluation board user guide. The LTC3313 is assembled in a 3 mm × 3 mm LQFN package with an exposed pad for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the LTC3313 data sheet.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- A DC voltage source
- An electronic load
- A multimeter
Documentation & Resources
-
EVAL-LTC3313EV-A-Z - Design Files1/24/2023ZIP4 M