Overview
Product Details
The circuit board used in the application should use RF circuit design techniques. Signal lines should have 50 Ω impedance while the package ground leads and backside ground paddle should be connected directly to the ground plane similar to that shown on page 10 of the data sheet. A sufficient number of via holes should be used to connect the top and bottom ground planes.Documentation
Evaluation Documentation (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.