Overview
Product Details
The EVAL-CFTL-6V-PWRZ is a power supply module that provides a 6V DC output voltage at a maximum current of 3A. The AC input range is 100V to 240V at 50Hz or 60Hz. Input current is 0.6A maximum.The output voltage is provided on a standard 2.1mm x 5.5mm male DC power plug designed to fit a barrel jack. The AC cable is also provided along with a set of four international power plug adapters.
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.