Overview

Features and Benefits

  • Four video input ports capable of accepting any of the following formats: single-ended CVBS, S-video (Y/C), and component (YPbPr)
  • Digital (ITU-R BT.656) and YPbPr outputs

Product Details

The EVAL-ADV7282AEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7282A video decoder. The EVAL-ADV7282AEBZ evaluation kit contains an EVAL-ADV7282AEBZ evaluation board and all of its necessary peripherals.

This user guide provides a detailed overview of the EVAL-ADV7282AEBZ evaluation board hardware and the software required to use it.

The ADV7282A data sheet and the ADV7280A/ADV7281A/ ADV7282A Device Manual should be consulted in conjunction with this user guide when using the EVAL-ADV7282AEBZ evaluation board.

EngineerZone can be accessed to find additional information about the ADV7282A.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-ADV7282AEBZ evaluation board
  • 7.5 V power supply block
  • USB cable

Software

Design Tools

ZIP
16.15 K
ADV7282A Evaluation Board Script Files
ADV7282A Evaluation Board Script Files and XMLs

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.