User Guides
Rev.
0
2
View All
Overview
Features and Benefits
- Six video input ports capable of accepting any of the following formats: single-ended CVBS, differential CVBS, S-Video (Y/C), and component (YPbPr)
- MIPI CSI-2 Tx output
Product Details
The EVAL-ADV7282AMEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7282A-M video decoder. The EVAL-ADV7282AMEBZ evaluation kit contains an EVAL-ADV7282AMEBZ evaluation board and all of its necessary peripherals.This user guide provides a detailed overview of the EVAL-ADV7282AMEBZ evaluation board hardware and the software required to use it.
The ADV7282A-M data sheet and the ADV7280A/ADV7281A/ ADV7282A Device Manual should be consulted in conjunction with this user guide when using the EVAL-ADV7282AMEBZ evaluation board.
EngineerZone can be accessed to find additional information about the ADV7282A-M.
Markets & Technology
Applicable Parts
Package Contents
- EVAL-ADV7282AMEBZ evaluation board
- 7.5 V power supply block
- USB cable
Documentation
Evaluation Documentation (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.