Overview
Product Details
The EVAL-ADV7280MEBZ is an evaluation board for the ADV7280-M. Analog video is fed into the Video Inputs (Ain1 to Ain8). The EVAL-ADV7280MEBZ can receive analog video in CVBS , S-Video(YC) and Component (YPbPr) formats.The EVAL-ADV7280MEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).
The MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the evaluation board.
Applicable Parts
Documentation
Evaluation Documentation (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.