Features and Benefits
- Resolution: 1024×1024 TOF sensor
- Illumination: FOI 81°x81° - 940nm VCSEL
- Field of view: FOV 75°x75°
- Operating range: 0.4 to 4m @ 15% reflectance (native)
- Depth Noise: <15mm
- Accuracy: ± 3mm depth error
Product Details
The EVAL-ADTF3175D-NXZ time of flight (ToF) evaluation kit is showcasing the ADTF3175 module with ADI's depth ISP, the ADSD3500. The kit supports ethernet over USB connectivity to a PC for real-time visualization, capture and post processing of depth data. The kit includes host PC software (Windows) and an open source multi-platform SDK for custom application development.