Overview
Features and Benefits
- On-board and remote temperature sensing
- On-board and remote fan control
- No calibration necessary
- Programmable over/under temperature limits
- USB serial interface
- Supports SMBus Alert
- 3 V to 5.5 V supply
- 16-lead QSOP
Product Details
The ADT7470 evaluation board is a multi-functional board which includes fan control and monitoring functions in addition to temperature sensing using on board TMP05's. All I/O functionality of the ADT7470 can be exercised without using any external components.
Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).
Markets & Technology
Applicable Parts
Documentation
User Guides (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.