Overview
Features and Benefits
- Full featured evaluation board for the ADRF6821
- Single supply: 5.6 V
- ACE software for control
Product Details
The ADRF6821-EVALZ evaluates the performance of the ADRF6821. The evaluation board contains the ADRF6821, a connector suited for the SDP-S controller board, power supply connectors, regulators, and subminiature Version A (SMA) connectors. The ADRF6821-EVALZ requires an SDP-S controller board to program the ADRF6821. The ADRF6821-EVALZ is a 4-layer Rogers printed circuit board (PCB).
The ADRF6821 is a high performance, wideband demodulator solution that supports input radio frequencies (RF) ranging from 450 MHz to 2800 MHz. Highly integrated, the device consists of a 2:1 input RF switch; integrated RF balun; quadrature demodulator, integrated phase-locked loop (PLL)/voltage controlled oscillator (VCO); and integrated intermediate frequency (IF) amplifiers and analog-to-digital (ADC) drivers. The device supports input/output bandwidths up to 500 MHz and includes 15 dB of programmable attenuation. The integrated PLL/VCO within the ADRF6821 provides a 2× local oscillator (LO) signal for a range of 900 MHz to 5600 MHz.
The ADRF6821 data sheet provides additional information and should be consulted when using the evaluation board.
Documentation
Evaluation Design Files (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.