Overview

Product Details

The ADRF5720-EVALZ is a 4-layer evaluation board. Each copper layer is 0.7mil (0.5 oz) and separated by dielectric materials.


All RF and dc traces are routed on the top copper layer whereas the inner and bottom layers are grounded planes that provide a solid ground for the RF transmission lines. Top dielectric material is 8 mil Rogers RO4003, offering good high frequency performance. The middle and bottom dielectric materials are for providing mechanical strength. The overall board thickness is 62 mil, which allows for 2.4mm RF launchers to be connected at the board edges.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.