Overview
Features and Benefits
- Full featured evaluation board for the ADRF5549
- Easy connection to test equipment
- Thru line for calibration
Product Details
The ADRF5549 is an integrated, dual-channel receiver front end, ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5549 consists of a high power switch and a two-stage low noise amplifier (LNA) on each channel.
This user guide describes the ADRF5549-EVALZ evaluation board, designed to easily evaluate the features and performance of the ADRF5549. A photograph of the evaluation board is shown in Figure 1.
The ADRF5549 and the ADRF5545A are pin compatible receiver front ends that cover different frequency bands and that use the same evaluation printed circuit board (PCB). However, the ADRF5545A requires a few external matching components (see UG-1589 for additional information).
The ADRF5549 data sheet provides full specifications for the ADRF5549. Consult the ADRF5549 data sheet in conjunction with this user guide when using the evaluation board.