Overview
Product Details
ADRF5027-EVALZ is a fully populated, connectorized evaluation board using 4-layer, 62 mil thick, RO4003 PCB material.For normal operation, two supply voltages +3.3V and -3.3V should be applied to the VDD and VSS test points respectively, while their ground voltages are connected to the GND test point. Two control input voltages, 0/+3.3V, should be applied to EN and CTRL test points to select the switch state between RFC-RF1, RFC-RF2 and all-off.
The RF input signal can be applied at the edge-launch, 2.4 mm RF connector labeled RFC and the RF output signals can be measured at the edge-launch, 2.4 mm connectors labeled RF1 and RF2.
Documentation & Resources
-
ADRF5026/ADRF5027 Gerber Files6/13/2018ZIP768 K