Overview

Product Details

The ADRF5021-EVALZ is a fully populated, 4-layer, RO4003 based evaluation board. Two power supply of +3.3 V and -2.5 V should be applied to the VDD and VSS test points respectively while ground reference is connected to the GND test point.

Two control voltages of 0/+3.3 V that select the switch state are applied to the EN and CTRL test points. The RF input signal can be applied to the end-launch, 2.4 mm RF connector labeled RFC and the RF output signals can be measured on the end-launch, 2.4 mm RF connectors labeled RF1 and RF2.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.