Overview

Features and Benefits

  • Contains ADRF5019 device and external components
  • RF SMA connectors
  • Through line for calibration

Product Details

The ADRF5019-EVALZ is designed to evaluate the features and performance of the ADRF5019 100 MHz to 13 GHz, single-pole double throw (SPDT) switch manufactured in a silicon process.

For full details on the ADRF5019, see the ADRF5019 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5019-EVALZ.

Markets and Technologies

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.