User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Easy to Carry and Power Up "Pocket Calibrator" Style
- Edge mounted SMA connector
- Simple connection to test equipment and other circuits
- RoHS compliant
Product Details
The ADR1001E-EBZ allows the evaluation of the ADR1001, an ultrastable 6.6 V shunt voltage reference with a resistor divider in a 20-terminal LCC package.
Isolated power means that the reference output is effectively floated, removing possible ground loops. The isolation is bridged only by a 1 MΩ resistor. Power can be supplied via a USB-C cable, or 5 V can be applied to VUSB, or power can be back driven onto the regulator outputs at VPRE or V+. The ultrastable 6.6 V output is divided down to a precision trimmed 5 V, which is routed to both banana jacks and an edge mounted SMA connector.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- USB-C-compatible charger/power supply or benchtop lab supply
- Several digit digital multimeters (DMMs) (such as HP3458 or Keithley 2001)
- 2 banana plug cables or 1 SMA to meter-compatible cable