Overview
Product Details
The ADPD2210 is a low noise current amplifier designed to allow the use of smaller photodiodes by amplifying sensor signal currents by a factor of 24 while adding minimal noise. This amplification provides the system sensitivity of a large photodiode with the benefits of a smaller photodiode. A minimum linearity of 60 dB allows accurate extraction of very small time variant signals on top of large dc or low frequency offsets.The EVALZ-ADPD2210 evaluation board provides an easy way to evaluate the device. Complete information about the ADPD2210 is available in the ADPD2210 datasheet, along with the schematic and layout of the evaluation board.
-web.gif?rev=a20dd9dc572e47b2a07bdbbddf963832&sc_lang=en&h=270&thn=1&hash=E3432E93740473EABC229154FE5AAE91)