Overview

Product Details

The ADP5080 evaluation board is a complete, 6-channel + 2 LDO, dc-to-dc converter design based on the ADP5080. The ADP5080 includes 5 synchronous buck converters and 1 synchronous buck-boost converter at up to 3A per channel. Voltages, startup sequence, and protection functions are all programmable through the I2C interface with the ADP5080 evaluation board GUI.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.