Overview
Product Details
The ADP1051-240-EVALZ evaluation board and the ADP1051DC1-EVALZ daughter card feature the ADP1051 in a dc-to-dc switching power supply in full bridge topology with synchronous rectification. The circuit is designed to provide a rated load of 12 V, 20 A from a dc input voltage source of 36 V dc to 75 V dc. The ADP1051 provides functions such as output voltage regulation, synchronization, constant current control, prebias start up, direct paralleling, and comprehensive protection.
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.