Overview
Features and Benefits
- Simplified power-up with on-board LDO regulators
- Option to bypass LDO regulators with connector jumpers
Product Details
The ADMV7420-EVALZ incorporates the ADMV7420 with low dropout (LDO) regulators, potentiometers, and a waveguide back plate to allow quick and easy evaluation of the ADMV7420. The LDO regulators allow the ADMV7420 to be powered on by ±5 V dc supplies.
The ADMV7420 is a fully integrated system in package (SiP) inphase/quadrature (I/Q) downconverter that operates at an RF input frequency range of 81 GHz to 86 GHz and an intermediate frequency (IF) output frequency range of dc to 2 GHz.
For full details, see the ADMV7420 data sheet, which must be used in conjunction with this user guide when using the ADMV7420-EVALZ.
Applicable Parts
Documentation & Resources
-
UG-1593: ADMV7420 Evaluation Board User Guide11/5/2019PDF230 K