Overview

Product Details

The ADL5906-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply must be connected to the VPOS and GND  test loops. The RF input signal is applied to the SMA connector (RFIN). The output voltage is available on the SMA connector (VOUT1) or on the test loop (VOUT).

Applicable Parts

Documentation & Resources

  • View All (1)
  • Evaluation Design File (1)