Overview

Product Details

The ADL5903-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 3.0 V to 5.0 V/15 mA power supply. The power supply must be connected to the test  loops labeled VPOS and COMM. The RF input signal is applied to the SMA connector (RFIN). The output voltage is available on the SMA connector (VOUT) or on the test loop (OUT).

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.