Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                A
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Product Details
ADL5504-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.5 V to 3.3 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOSA and GNDA. The RF input signal is applied to the edge-mounted SMA type RF connector (RFINA). The RMS output signal is accessible via the edge-mounted SMA connector (VRMSA).
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            ADL5504: 450 MHz to 6000 MHz TruPwr Detector Data Sheet (Rev. A)10/22/2009PDF1 M
 
- 
                                                                
                                                                    
                                                                                                                                            ADL5504 Gerber Files9/13/2011ZIP495 kB