Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                B
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Product Details
ADL5500-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (VRMS).
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            ADL5500: 100 MHz to 6 GHz TruPwr Detector Data Sheet (Rev. B)12/9/2015PDF1662 kB
 
- 
                                                                
                                                                    
                                                                                                                                            ADL5500 Gerber Files9/13/2011ZIP235 kB