Overview

Product Details

ADL5330-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5330 analog controlled VGA.  The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs. An SMA connector is used to access the analog gain control pin. This evaluation board requires only a single supply within the range of 4.5V to 5.5V.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.