Overview

Product Details

The ADL5205-EVALZ evaluation board provides interfaces to the ADL5205 Dual DGA through serial and the parallel interface ports, as well as through the USB port on a Microsoft® Windows® PC via the system demonstration platform (SDP) interface board. Additionally, toggle switches allow the manually control of all the digital functions for the Dual DGA.

A 3.3 V low dropout (LDO) voltage regulator supplies the logic circuits when the device is running on a 5 V supply. On-board baluns convert single-ended input signals to differential form for input to the device and convert the differential output signals of the device to single-ended form for output.

The ADL5205-EVALZ evaluation board is built on a 4-layer 370HR (FR4) Printed Circuit Board.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.