User Guide
Rev.
0
1
View All
Overview
Product Details
The ADIS16501-2/PCBZ breakout board offers a simple method for developing a prototype connection between the ADIS16501 inertial measurement unit (IMU) and any existing embedded processor platform that supports serial peripheral interface (SPI) communications. The ADIS16501-2/PCBZ comes pre-equipped with the ADIS16501 IMU and a 16-pin header that is designed to connect seamlessly with 2 mm ribbon cables. Generally, this board supports reliable communication over ribbon cables up to 20 cm in length. However, for optimal performance, especially when dealing with critical communication links, it is recommended to validate the signal integrity before entirely relying on this type of connection.
Applicable Parts
Documentation & Resources
-
UG-2240: ADIS16501-2/PCBZ MEMS IMU Breakout Board (Rev. 0)7/24/2024PDF555 K