Overview
Features and Benefits
- Small size: 33.25mm x 30.75mm
- Convenient connector: 16-pin (2x8), 2mm-pitch
- Mounting holes (2.3mm diameter) in each corner (4x)
- ADIS16477-1/PCBZ includes an ADIS16477-1BMLZ IMU
- ADIS16477-2/PCBZ includes an ADIS16477-2BMLZ IMU
- ADIS16477-3/PCBZ includes an ADIS16477-3BMLZ IMU
Product Details
The ADIS16477-x/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16477 IMU model and an embedded processor platform. Each ADIS16477-x/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.Markets & Technology
Applicable Parts
Documentation
User Guides (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.