Overview
Features and Benefits
- Small size: 33.25mm x 30.75mm
- Convenient connector: 16-pin (2x8), 2mm-pitch
- Mounting holes (2.3mm diameter) in each corner (4x)
- Includes (1) ADIS16470AMLZ
Product Details
The ADIS16470/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16470 IMU model and an embedded processor platform. Each ADIS16470/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADIS1647x Wiki Guide9/13/2017WIKI