Overview

Features and Benefits

  • Full featured evaluation board for the ADHV4702-1
  • Single-supply or dual-supply operation
  • On-board power management circuit generates high voltage
  • Edge mounted SMA and SMB connector provisions
  • Easy connection to test equipment and other circuits
  • Robust thermal management

Product Details

This user guide describes the EVAL-ADHV4702-1CPZ evaluation board, which helps users evaluate the ADHV4702-1 offered in a 7 mm × 7 mm, 12-lead lead frame chip scale package (LFCSP) with an exposed pad at the bottom. The evaluation board provides a platform for quick and easy evaluation of the ADHV4702-1. Figure 1 shows the top side of the evaluation board. Figure 2 shows the bottom side of the board with the large exposed copper area for attaching a heat sink to provide additional thermal management.

The evaluation board is a 6-layer board designed to minimize leakage currents with its guard ring feature. It accepts Subminiature Version A (SMA) and Subminiature Version B (SMB) edge mounted connectors on the inputs for easy connection to test equipment or other circuitry.

The ADHV4702-1 data sheet covers the specifications and details of the device operation and application circuit configurations and guidance. Full specifications of the ADHV4702-1 can be found in the ADHV4702-1 data sheet, available from Analog Devices, Inc., and must be consulted in conjunction with this user guide, especially when powering up the evaluation board for the first time.

For safety, the EVAL-ADHV4702-1CPZ evaluation board is covered top and bottom with acrylic plastic guards to reduce the risk of inadvertent contact with high voltage. Do not operate the board without these guards in place. If the guards must be removed to adjust jumpers or change component values, disconnect the board from the power supply before removing guards, and replace the guards before powering up again.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.