Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

Overview

Features and Benefits

  • Single supply voltage 3.3 V
  • Wide frequency range
  • SMA connectors for RF signals
  • SMB connectors for switch control signals
  • On-board calibration transmission line for analyzer calibration

Product Details

The EVAL-ADGM1004SDZ evaluates the ADGM1004 wideband, single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip copackaged in a compact, 24-lead, 5 mm × 4 mm × 1.45 mm, lead frame chip scale package (LFCSP). The SP4T switch uses Analog Devices, Inc., MEMS switch technology, which provides optimum bandwidth performance, power handling capability, and linearity for radio frequency applications. The control chip generates the high voltage signals necessary for the MEMS switch and allows the user to control operation through a flexible, complementary metal oxide semiconductor (CMOS), low voltage transistor to transistor logic (LVTTL) compliant, parallel interface, as well as through a serial peripheral interface (SPI). It is possible to daisy-chain multiple ADGM1004 devices together, which enables the configuration of multiple devices with a minimal amount of digital lines.

For the SPI interface, the EVAL-ADGM1004SDZ connects to the USB port of a PC via a system demonstration platform (SDP) board. The EVAL-SDP-CB1Z (SDP-B) controller board is acceptable to use, and is available to order at www.analog.com/SDP-B.

The EVAL-ADGM1004SDZ is fitted with connectors for RF and control signals, as well as links that allow the user to control the operation of the switch and evaluate the performance of the ADGM1004.

For full specifications on the ADGM1004, consult the ADGM1004 data sheet, which must be used in conjunction with this user guide when using the EVAL-ADGM1004SDZ.

Applicable Parts

Documentation & Resources

Software

ACE Software

ZIP
3.1 MB
ACE plug-in for Board.ADGM1X04 1.2025.5141512 [May 22 26]
The ADGM1X04 supports the evaluation boards EVAL-ADGM1004EBZ, EVAL-ADGM1304EBZ, EV-ADGM1001SDZ, EVAL-ADGM1121SDZ, EVAL-ADGM3121SDZ and EVAL-ADGM3121SDZ for the ADGM1004, ADGM1304, ADGM1001, ADGM1121, ADGM3121, ADGM3144 and ADGM1280 devices. ADGM1004 is a 0 Hz/DC to 13 GHz, 2.5kV HBM ESD SP4T, MEMS Switch with Integrated Driver. ADGM1304 is a 0 Hz/DC to 14 GHz, Single-Pole, Four-Throw MEMS Switch With Integrated Driver. ADGM1144 is a 0 Hz/DC to 18 GHz, Single-Pole, Four-Throw MEMS Switch With Int
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [Jul 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.