Overview
Features and Benefits
- Full featured evaluation board for the ADE9078
- PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
- PC software for control and data analysis (time and frequency domain)
- Standalone capability
Product Details
The EVAL-ADE9078EBZ evaluation board allows the performance of the ADE9078 energy metering IC to be evaluated in a context very close to an actual 3-phase meter implementation. The kit requires purchasing a second board, the controller board for the system demonstration platform (EVAL-SDP-CB1Z). The ADE9078 evaluation kit includes evaluation software, written in LabVIEW®, that provides access to the registers and features of the device using a PC interface.Consult the ADE9078 data sheet in conjunction with this user guide when using the evaluation board.